IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
ELECYLINDER | Standard Water-proof Splash-proof Dust-proof Cleanroom | [Stepper Motor] Sliders: High Rigidity Sliders: Wide Slider: Belt Driven types: Sliders (side-mounted motor type): High rigidity sliders (side-mounted motor type): [200VAC Servo Motor] Sliders: [Stepper Motor] Rods: Radial Cylinders: High Rigidity Radial Cylinders: Radial Cylinders (side-mounted motor type): High Rigidity Radial Cylinders(side-mounted motor type): Mini Rod type: Mini Table type: Rod type with double-guide: [Stepper Motor] Grippers: Rotary: Stopper Cylinder: [Cleanroom Specification] Sliders: High Rigidity Sliders: [Dust-proof / Splash-proof Specification] Rods: Radial Cylinders: 3 New Models added to 2022 EC General Catalog: EC-RTC18 | EC-SRG11 | EC-SRG15 9 New Models added to 2023 EC General Catalog: 4 New Models added to 2023 EC General Catalog: *Please download the PDF from the link on the right. | Additional PDF for 3 new models added in 2022 EC General Catalog: Additional PDFs for 9 new models added in 2023 EC General Catalog: Additional PDFs for 4 new models added in 2023 EC General Catalog: *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | ELECYLINDER® section of 2021 General Catalog Move over air hoses. Make some space for the ELECYLINDER®. EC Series provide super easy electric cylinder control. - A built-in digital speed controller lets you enter numbers precisely and check how long the positioning will take during the design stage. - Each EC includes a ball screw with a built-in linear guide, motor, battery-less absolute encoder, and controller! Learn More ELECYLINDER®︎ Size Selection Tool ELECYLINDER®︎ All Lineup 2023 - - - * 3 New Models Added in 2022: EC-RTC18 - EC-SRG11 - EC-SRG15 * 9 New Models of 80mm Width Slider Type, High-payload models added in 2023 * 4 New Models of 90mm & 110mm Width Rod Type Radical Cylinder, High-payload models added in 2023 *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | 1.2A | General-Catalog-2021_ELECYLINDR_CE9001-2-1.2A (2023JUN) | 397 | (2021-06) 2023-06 |
ELECYLINDER | Standard | EC-RR8□, 90mm Width, 50-700mm Stroke: EC-RR8□R, 90mm Width, Motor Side-mounted, 50-700mm: EC-RR10□, 110mm Width, 50-800mm Stroke: EC-RR10□R, 110mm Width, Motor Side-mounted, 50-800mm: | 90mm & 110mm Width Rod Type Radical Cylinder, High-payload models from ELECYLINDER® series - 4 new models added to Rod Type Radial Cylinder - Built-in Linear Guide - Maximum Payload of 300kg - Max. Stroke: 800mm - Max. Push Force 6000N | 2A | EC-RR8-RR10_4NewModel2023(DEC) | 12 | 2023-12 | |
ELECYLINDER | Standard | Ultra-Mini Slider type: Ultra-Mini Rod type with rolling bushing: Ultra-Mini Rod type with ball bearing: Ultra-Mini Table type: | Ultra-Mini ELECYLINDER® Believe it: A built-in controller at this size resolves all kinds of small air cylinder problems! Select from three types according to the application: Slider, Rod, Table Speed can be set with numbers from 1% (low speed) to 100% (high speed), enabling the same motion regardless of the operator. Design is easy with all the necessary components already assembled. Modular structure makes replacement easy. Learn More | 1.3A | CE0297-1.3A (2023JUN) | 36 | 2023-06 | |
ELECYLINDER | Standard | EC-SRG11 / EC-SRG15 Rod type with double guide New ELECYLINDER is now available with a Ball Bush Guide. - Operates with only a 24V power source - Best suited for lifting and pushing transfer operations Learn more | 1A | CE0298-1A (2022APR) | 2 | 2022-04 | ||
ELECYLINDER | Standard | Mini Rod Type: Mini Table Type: | ELECYLINDER® Mini Type Rods/Tables New additions with more stroke, speed, and power for our mini type lineup! Ideal for reducing space required by devices. (Compact, Mini, Small Size) | 1A | CE0283-1A (2021JUN) | 32 | 2021-06 | |
ELECYLINDER | Standard Splash-proof Dust-proof | Slider Type: High Rigidity Slider Type: Rod Type: Radial Cylinder: (Radial load specification) High Rigidity Radial Cylinder: Mini Rod Type: Mini Rod Type Single Guide: Mini Rod Type Double Guide: Mini Table Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Controller Options: *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Newest Additions to the ELECYLINDER Series New types have joined the EC family. - Small types (Sliders) (Radial Cylinders) - High-rigidity types (Sliders) (Radial Cylinders) - Splash-proof type (Radial Cylinders) - Side-mounted motor types Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 10A | CE0250-10A (0919) | 132 | 2019-09 |
ROBO Cylinder® | Standard Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: | RCS4 / RCS4CR ROBO Cylinder® Catalog * Off-board Tuning information added * Servo type Robo Cylinder with Battery-less Absolute Encoder as Standard * Home return not required and Battery replacement not required * An abundant lineup of 54 models * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More RCS4 series Off Board Tuning Information | 1.6A | CE0255-1.6A (2020NOV) | 202 | 2020-11 | |
ROBO Cylinder® | Standard Dust-proof Splash-proof Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Dust/Splash-proof Wide Radial Cylinder: | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog Select the Product That Best Suits Your Needs from an Abundant Lineup of 156 Models. - New Controller Series Added - New Cleanroom Specification Series Added - New Dust/Splash-proof Specification Series Added - Battery-less Absolute Encoder as Standard. - Improved Positioning Repeatability. - PowerCON® Compatible - Built-in Controller Type Is Available for All Models. * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 3A | CE0238-3.1A (2023AUG) | 288 | 2023-08 | |
ROBO Cylinder® | Standard Water-proof Splash-proof Dust-proof Cleanroom | Notice for Discontinuation of PCON-CA/CFA - October 2021 | * This catalog contains information from 2014. Product details in any catalog can change over time. - Check our latest catalogs for the newest models. - Model not listed? Contact IAI for assistance. Download a Specific ROBO Cylinder General Catalog Section or use the Sizing Tool to find models with specific specs. - 0 Additional Models (Catalog CE0235) * Replaced with Battery-less Absolute Encoder Models for RCA, RCACR, RCS2, RCS2CR, RCS3, RCS3CR series - 1 Overview Preface / Pre 1-54 - 2 Slider types / Page 1-144 - 3 Rod types / Page 145-300 - 4 Table, Arm, and Flat types / Page 301-370 - 5 Gripper and Rotary types / Page 371-416 - 6 Linear Servo types / Page 417-442 - 7 Cleanroom types / Page 443-492 - 8 Dust and Splash-Proof types / Page 493-522 - 9 Controllers / Page 523-718 * Newer controller volume is available from the link below. → Go to the controller page for newer information. - 10 Technical Reference and Index / A 1-135 Note for Discontinuation and Replacement models * Note for discontinuation of Incremental encoder, Absolute encoder products (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8) Now Available: Battery-less Absolute Encoder * Note: Battery-less Absolute Encoder type is now available for RCS3P-SA8C, -SA8R, -SS8C, -SS8R, RCS3PCR-SA8C, -SS8C | 2A | CJ0203-2A-UST-1-0614 | 907 | 2014-06 | |
ROBO Cylinder® | Standard | *Motor Types: 12W~3300W 12W Type: 20W Type: 30W Type: 60W Type: 100W Type: 150W Type: 200W Type: 300W Type: 400W Type: 600W Type: 750W Type: 3000W Type: 3300W Type: | RCS3 Servo Press Compatible ROBO Cylinder® with Load Cell Catalog Compact and low-thrust rod type actuator that can even be used for simple pressing. The high-precision position control enables easy adjustment of the push force and the position control, which is typically difficult for oil-hydraulic equipment. A High-Payload Type without Load Cell is also available. Learn More NOTE: * If a Load Cell Calibration Certificate is required from the load cell vendor, there is an extra charge and it must be ordered on the same PO as the actuator. Ordering the certificate after purchasing the actuator will require sending the load cell back to Japan. | 3A | CE0237-3.8A (2024APR) | 50 | 2024-04 | |
ROBO Cylinder® | Standard Cleanroom | RCP4-SA3C | RCP4-RA3C | RCP4-SA3R | RCP4-RA3R | RCP4CR-SA3C Applicable controllers: MSEP-C | MSEP-LC | PCON-CA | MSEL-PC | MSEL-PG Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP4-SA3/RA3, RCP4CR-SA3 New Additions Catalog SA3/RA3 Type with 32mm Actuator Width Now Has a Side-mounted Motor Type. - RCP4-SA3R - Side-mounted Motor, Slider Type - RCP4-RA3R - Side-mounted Motor, Radial Cylinder Rod Type Learn More | 3A | CE0220-3A (1215) | 16 | 2015-12 | |
ROBO Cylinder® Mini | Standard | Mini ROBO Rod / Table Type Brake Option Catalog Mini ROBO Cylinder rod type / table type with brake option has been added. Adding a brake to the rear of the main body will change the size and appearance of the actuator. | 1A | CJ0209-1A-UST-1-1013 | 4 | 2013-10 | ||
ROBO Cylinder® | Standard | RCP2-RA8C | RCP2-RA8R Applicable controller: PCON-CF | RCP2-RA8C/RA8R Rod Type Catalog RA8 (85-mm wide) electric actuators have been added to the ROBO Cylinder® RCP2 rod type series. A unit that can develop push forces between our existing high thrust and the existing lower thrust units is now available. | 1A | CJ0177-1A-UST-1-1011 | 8 | 2011-10 | |
ROBO Cylinder® | Standard | RCS2-SRA7 Short Body Type Brochure The new compact rod type electric actuator have been engineered to achieve an even smaller foot print and is 21.5mm shorter than the previous model. (Compact, Small Size) | 1A | CJ0140-1A-UST-1-0409 | 4 | 2009-04 |